Yoke Type Track Rollers, KR Series (KR19-PP-RR-A)

Yoke Type Track Rollers, KR Series KR19-PP-RR-A

Product Details:

Manufacturer part number: KR19-PP-RR-A

Brand: INA

Price: 44.11

Delivery time: 4 Days


Technical Data:

External diameter D: 19 mm

Basic Dynamic Load Rating, Radial [C r w]: 3550 N

Basic Static Load Rating, Radial [C 0r w]: 4100 N

Speed on Permanent Grease Lubrication [n D G]: 11000 1/min

Fit Diameter of Roller Stud / Stud [d 1]: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR19-PP-RR-A

Part Number
KR19-PP-RR-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External diameter D
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Fit Diameter of Roller Stud / Stud [d 1]
(mm)
Width of the Roller Stud [B]
(mm)
Weight
(kg)
Weight
(g)
-

44.11 €

1000 4 Days 193550410011000832-27.95

Loading...

  1. 1

This page is Yoke Type Track Rollers, KR Series, part number KR19-PP-RR-A.
You can find the detail information about specifications and dimensions on part number KR19-PP-RR-A.

Variation of this product

Part Number
KR16-PP-RR-A
KR22-PP-RR-A
KR26-PP-RR-A
KR30-PP-RR-A
KR35-PP-RR-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
External diameter D
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Fit Diameter of Roller Stud / Stud [d 1]
(mm)
Width of the Roller Stud [B]
(mm)
Weight
(kg)
Weight
(g)

48.72 €

1000 4 Days 1632003450140006280.017-
-

46.45 €

1000 4 Days 224500540080001036-40.81
-

49.28 €

1000 4 Days 265100650080001036-54.77
-

58.75 €

1000 4 Days 3068008700550012400.083-
-

69.40 €

1000 4 Days 35970014500360016520.156-

Tech Support