Yoke Type Track Rollers, LR52 Series (LR5204-IS1-2HRS-TVH-XL)

Yoke Type Track Rollers, LR52 Series LR5204-IS1-2HRS-TVH-XL
  • Volume Discount

Product Details:

Manufacturer part number: LR5204-IS1-2HRS-TVH-XL

Brand: INA

Price: 46.54

Delivery time: 4 Days


Technical Data:

External diameter D: 52 mm

Height [C]: 20.6 mm

Basic Dynamic Load Rating, Radial [C r w]: 16900 N

Basic Static Load Rating, Radial [C 0r w]: 12700 N

Speed on Permanent Grease Lubrication [n D G]: 5300 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR5204-IS1-2HRS-TVH-XL

Part Number
LR5204-IS1-2HRS-TVH-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External diameter D
(mm)
Height [C]
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Weight
(kg)

46.54 €

5 Available 4 Days 5220.6169001270053000.23

Loading...

  1. 1

This page is Yoke Type Track Rollers, LR52 Series, part number LR5204-IS1-2HRS-TVH-XL.
You can find the detail information about specifications and dimensions on part number LR5204-IS1-2HRS-TVH-XL.

Variation of this product

Part Number
LR5202-X-2HRS-TVH-XL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
External diameter D
(mm)
Height [C]
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Weight
(kg)

44.80 €

5 Available 4 Days 4015.910800770074000.11

Tech Support