Bocube Alu, Accessories, DIN rails DIN EN 60715 TH 15, galvanised steel (TS 15.190.2)

Bocube Alu, Accessories, DIN rails DIN EN 60715 TH 15, galvanised steel TS 15.190.2
  • Volume Discount

Product Details:

Manufacturer part number: TS 15.190.2

Brand: BOPLA

Price: 3.17

Delivery time: 23 Days


Technical Data:

Length : 190 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS 15.190.2

Part Number
TS 15.190.2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length 
(mm)

3.17 €

1 Available 23 Days 190

Loading...

  1. 1

Basic information

Rail Type DIN Rail Material Steel Model DIN rail (top hat rail) 15 mm
Surface finishing Galvanised Punch shape Long-slot Material thickness (mm) 1
Height (mm) 15

This page is Bocube Alu, Accessories, DIN rails DIN EN 60715 TH 15, galvanised steel, part number TS 15.190.2.
You can find the detail information about specifications and dimensions on part number TS 15.190.2.

Variation of this product

Part Number
TS 15.150.2
TS 15.230.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length 
(mm)

2.72 €

1 Available 23 Days 150

3.20 €

1 Available 23 Days 230

Tech Support