Bocard, Accessories, DIN rails TS 15 / TS 35, top hat rail DIN EN 60715 TH 15 / TH 35 (TS 15.160.1)

Bocard, Accessories, DIN rails TS 15 / TS 35, top hat rail DIN EN 60715 TH 15 / TH 35 TS 15.160.1
  • Volume Discount

Product Details:

Manufacturer part number: TS 15.160.1

Brand: BOPLA

Price: 3.03

Delivery time: 23 Days


Technical Data:

Model: DIN rail (top hat rail) 15 mm

Length : 160 mm

Height : 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS 15.160.1

Part Number
TS 15.160.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Length 
(mm)
Height 
(mm)

3.03 €

1 Available 23 Days DIN rail (top hat rail) 15 mm16015

Loading...

  1. 1

Basic information

Rail Type DIN Rail Material Steel Surface finishing Galvanised
Punch shape Long-slot Material thickness (mm) 1

This page is Bocard, Accessories, DIN rails TS 15 / TS 35, top hat rail DIN EN 60715 TH 15 / TH 35, part number TS 15.160.1.
You can find the detail information about specifications and dimensions on part number TS 15.160.1.

Variation of this product

Part Number
TS 15.215.1
TS 15.225.1
TS 15.250.1
TS 35.160.1
TS 35.176.1
TS 35.198.1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Length 
(mm)
Height 
(mm)

3.40 €

1 Available 23 Days DIN rail (top hat rail) 15 mm21515

3.45 €

1 Available 23 Days DIN rail (top hat rail) 15 mm22515

3.67 €

1 Available 23 Days DIN rail (top hat rail) 15 mm25015

3.32 €

1 Available 3 Days DIN rail (top hat rail) 35/7.5 mm16035

3.27 €

1 Available 23 Days DIN rail (top hat rail) 35/7.5 mm17635

3.60 €

1 Available 3 Days DIN rail (top hat rail) 35/7.5 mm19835

Tech Support