Manufacturer part number: TS 155000.1
Brand: BOPLA
Price: 1.97 €
Delivery time: 23 Days
Model: DIN rail (top hat rail) 15 mm
Material thickness : 1 mm
Length : 130 mm
Height : 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TS 155000.1
Rail Type | DIN Rail | Material | Steel | Surface finishing | Galvanised |
---|---|---|---|---|---|
Punch shape | Long-slot |
This page is CombiCard 5000-7000, Accessories, DIN rails, part number TS 155000.1.
You can find the detail information about specifications and dimensions on part number TS 155000.1.
Part Number |
---|
TS 156000.1 |
TS 157000.1 |
TS 325000.1 |
TS 326000.1 |
TS 327000.1 |
TS 355000.1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model | Material thickness (mm) | Length (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
2.15 € | 1 | Available | 23 Days | DIN rail (top hat rail) 15 mm | 1 | 180 | 15 | |
2.70 € | 1 | Available | 23 Days | DIN rail (top hat rail) 15 mm | 1 | 280 | 15 | |
2.80 € | 1 | Available | 23 Days | G-rail | 1.5 | 130 | 32 | |
3.33 € | 1 | Available | 23 Days | G-rail | 1.5 | 180 | 32 | |
4.43 € | 1 | Available | 23 Days | G-rail | 1.5 | 280 | 32 | |
2.32 € | 1 | Available | 23 Days | DIN rail (top hat rail) 35/7.5 mm | 1 | 130 | 35 |