Needle Roller, NRB Series, Type B, Flat Ends, Profiled Ends (Part Numbers)

Needle Roller, NRB Series, Type B, Flat Ends, Profiled Ends
  • Volume Discount
[Specifications]
・Dw: 1~6
・Lw: 4.3~45.8

Needle Roller, NRB Series, Type B, Flat Ends, Profiled Ends.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NRB1,​5X4,​3-G2/0-10
NRB1,​5X4,​8-G2/0-10
NRB1,​5X5,​8-G2/0-10
NRB1,​5X6,​8-G2/0-10
NRB1,​5X7,​8-G2/0-10
NRB1,​5X9,​8-G2/0-10
NRB1,​5X10,​8-G2/0-10
NRB1,​5X11,​8-G2/0-10
NRB1,​5X13,​8-G2/0-10
NRB1,​5X15,​8-G2/0-10
NRB1X5,​3-G2/0-10
NRB1X7,​8-G2/0-10
NRB1X9,​8-G2/0-10
NRB2,​5X4,​8-G2/0-10
NRB2,​5X7,​8-G2/0-10
NRB2,​5X9,​3-G2/0-10
NRB2,​5X9,​8-G2/0-10
NRB2,​5X10,​8-G2/0-10
NRB2,​5X11,​8-G2/0-10
NRB2,​5X12,​3-G2/0-10
NRB2,​5X12,​8-G2/0-10
NRB2,​5X13,​8-G2/0-10
NRB2,​5X15,​8-G2/0-10
NRB2,​5X17,​8-G2/0-10
NRB2,​5X19,​8-G2/0-10
NRB2,​5X20,​8-G2/0-10
NRB2,​5X21,​8-G2/0-10
NRB2,​5X23,​8-G2/0-10
NRB2,​5X27,​8-G2/0-10
NRB2X4,​5-G2/0-10
NRB2X4,​8-G2/0-10
NRB2X5,​8-G2/0-10
NRB2X6,​3-G2/0-10
NRB2X6,​8-G2/0-10
NRB2X7,​3-G2/0-10
NRB2X7,​8-G2/0-10
NRB2X8,​3-G2/0-10
NRB2X8,​8-G2/0-10
NRB2X9,​8-G2/0-10
NRB2X10,​3-G2/0-10
NRB2X10,​8-G2/0-10
NRB2X11,​3-G2/0-10
NRB2X11,​8-G2/0-10
NRB2X13,​8-G2/0-10
NRB2X14,​8-G2/0-10
NRB2X15,​8-G2/0-10
NRB2X17,​8-G2/0-10
NRB2X19,​8-G2/0-10
NRB2X21,​8-G2/0-10
NRB3,​5X9,​8-G2/0-10
NRB3,​5X11,​8-G2/0-10
NRB3,​5X13,​8-G2/0-10
NRB3,​5X15,​3-G2/0-10
NRB3,​5X15,​8-G2/0-10
NRB3,​5X17,​8-G2/0-10/0-10
NRB3,​5X18,​8-G2/0-10
NRB3,​5X19,​8-G2/0-10/0-10
NRB3,​5X21,​8-G2/0-10
NRB3,​5X23,​8-G2/0-10
NRB3,​5X25,​4-G2/0-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dw Lw

0.08 €

1000 4 Days 1.54.3

0.09 €

1000 4 Days 1.54.8

0.05 €

1000 4 Days 1.55.8

0.05 €

1000 4 Days 1.56.8

0.06 €

1000 4 Days 1.57.8

0.06 €

1000 4 Days 1.59.8

0.06 €

1000 4 Days 1.510.8

0.08 €

1000 4 Days 1.511.8

0.09 €

1 4 Days 1.513.8

0.11 €

1 Available 4 Days 1.515.8

0.17 €

1000 Available 4 Days 15.3

0.17 €

1000 Available 4 Days 17.8

0.18 €

1000 Available 4 Days 19.8

0.15 €

1000 Available 4 Days 2.54.8

0.06 €

1000 4 Days 2.57.8

0.08 €

1000 4 Days 2.59.3

0.08 €

1000 4 Days 2.59.8

0.08 €

1000 4 Days 2.510.8

0.08 €

1000 4 Days 2.511.8

0.08 €

1000 4 Days 2.512.3

0.08 €

1000 4 Days 2.512.8

0.09 €

1 4 Days 2.513.8

0.09 €

1000 4 Days 2.515.8

0.09 €

1000 4 Days 2.517.8

0.11 €

1000 Available 4 Days 2.519.8

0.11 €

1000 Available 4 Days 2.520.8

0.11 €

1000 Available 4 Days 2.521.8

0.11 €

1000 Available 4 Days 2.523.8

0.15 €

1000 Available 4 Days 2.527.8

0.06 €

1000 4 Days 24.5

0.06 €

1000 4 Days 24.8

0.06 €

1000 4 Days 25.8

0.06 €

1000 4 Days 26.3

0.06 €

1000 4 Days 26.8

0.06 €

1000 4 Days 27.3

0.06 €

1000 4 Days 27.8

0.06 €

1000 4 Days 28.3

0.08 €

1000 4 Days 28.8

0.06 €

1000 4 Days 29.8

0.06 €

1000 4 Days 210.3

0.06 €

1 4 Days 210.8

0.06 €

1000 4 Days 211.3

0.06 €

1000 4 Days 211.8

0.08 €

1 4 Days 213.8

0.08 €

1000 4 Days 214.8

0.08 €

1000 4 Days 215.8

0.08 €

1000 4 Days 217.8

0.09 €

1 4 Days 219.8

0.09 €

1000 4 Days 221.8

0.11 €

100 Available 4 Days 3.59.8

0.11 €

100 Available 4 Days 3.511.8

0.12 €

1000 Available 4 Days 3.513.8

0.14 €

100 Available 4 Days 3.515.3

0.14 €

100 Available 4 Days 3.515.8

0.14 €

100 Available 4 Days 3.517.8

0.15 €

100 Available 4 Days 3.518.8

0.15 €

100 Available 4 Days 3.519.8

0.17 €

1000 Available 4 Days 3.521.8

0.17 €

100 Available 4 Days 3.523.8

0.29 €

100 Available 4 Days 3.525.4

Loading...

Basic information

Quality G2

Tech Support