Standard DIN Rail Power Supply for ProLink (Part Numbers)

Standard DIN Rail Power Supply for ProLink
  • Volume Discount
[Specifications]
・Power supply(V): 24
・Output current max.(A): 2.5-5

Standard DIN Rail Power Supply for ProLink

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DTECTX1.POWER-SUPPLY-24V-60W
DTECTX1.POWER-SUPPLY-24V-120W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output current max.
(A)

743.03 €

1 Available 4 Days 2.5

698.86 €

1 Available 4 Days 5

Loading...

  1. 1

Basic information

Power supply(V) 24

Tech Support