Sensors, SmartQB Series (Part Numbers)

Sensors, SmartQB Series
  • Volume Discount
[Features]
・For machines with fixed and variable speeds of 100 to 1,500 RPM
・Preconfigured for up to six sensors
・Touch panel with plain text messages in more than 15 languages
・Live display of current values

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMART-QB.SENSOR-3

Part Number
SMART-QB.SENSOR-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

2,732.34 €

1 Available 4 Days Sensor 3

Loading...

  1. 1

This page is Sensors, SmartQB Series, part number SMART-QB.SENSOR-3.
You can find the detail information about specifications and dimensions on part number SMART-QB.SENSOR-3.

Variation of this product

Part Number
SMART-QB.SENSOR-1
SMART-QB.SENSOR-2
SMART-QB.SENSOR-4
SMART-QB.SENSOR-5
SMART-QB.SENSOR-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type

2,732.34 €

1 Available 4 Days Sensor 1

2,732.34 €

1 Available 4 Days Sensor 2

2,732.34 €

1 Available 4 Days Sensor 4

2,732.34 €

1 Available 4 Days Sensor 5

2,732.34 €

1 Available 4 Days Sensor 6

Tech Support