Collar, Single Slit, KR-VA (KR-VA-6)

Collar, Single Slit, KR-VA KR-VA-6

Product Details:

Manufacturer part number: KR-VA-6

Brand: KBK

Price: 4.00

Delivery time: 7 Days


Technical Data:

Size: 6

Axial Force: 867 N

Standard Bore
D / H7: 6

A: 16 mm

H: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR-VA-6

Part Number
KR-VA-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Keyway Mass
(Kg)

4.00 €

1 7 Days 68676165920.7M3x81.3No keyway possible0.011

Loading...

  1. 1

Basic information

Material Stainless Steel

This page is Collar, Single Slit, KR-VA, part number KR-VA-6.
You can find the detail information about specifications and dimensions on part number KR-VA-6.

Variation of this product

Part Number
KR-VA-12-N
KR-VA-15
KR-VA-15-N
KR-VA-6-N
KR-VA-8
KR-VA-8-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Keyway Mass
(Kg)

9.29 €

1 7 Days 12139812289.51131.8M4x123With keyway surcharge0.039

7.30 €

1 7 Days 1522881534121339.4M5x166No keyway possible0.065

10.95 €

1 7 Days 1522881534121339.4M5x166With keyway surcharge0.065

7.64 €

1 7 Days 68676165920.7M3x81.3With keyway surcharge0.011

4.04 €

1 7 Days 88678186922.4M3x81.3No keyway possible0.012

7.67 €

1 7 Days 88678186922.4M3x81.3With keyway surcharge0.012

Tech Support