Collar, Split, KR-G (KR-G-4)

Collar, Split, KR-G KR-G-4

Product Details:

Manufacturer part number: KR-G-4

Brand: KBK

Price: 3.02

Delivery time: 7 Days


Technical Data:

Size: 4

Axial Force: 2288 N

Standard Bore
D / H7: 4

A: 16 mm

H: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR-G-4

Part Number
KR-G-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Mass
(Kg)

3.02 €

1 7 Days 422884165920.7M3x820.011

Loading...

  1. 1

Basic information

Material Steel

This page is Collar, Split, KR-G, part number KR-G-4.
You can find the detail information about specifications and dimensions on part number KR-G-4.

Variation of this product

Part Number
KR-G-16
KR-G-18
KR-G-20
KR-G-40
KR-G-5
KR-G-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Mass
(Kg)

3.86 €

1 7 Days 1664481634121339.4M5x16100.063

4.00 €

1 7 Days 1864481836131341.1M5x16100.069

4.44 €

1 7 Days 209308204014.51546.4M6x18150.097

7.61 €

1 7 Days 4093084060251565M6x18150.163

3.02 €

1 7 Days 522885165920.7M3x820.011

11.51 €

1 7 Days 50145605078321987M8x25320.386

Tech Support