Collar, Split, KR-G-VA (KR-G-VA-12)

Collar, Split, KR-G-VA KR-G-VA-12

Product Details:

Manufacturer part number: KR-G-VA-12

Brand: KBK

Price: 7.04

Delivery time: 7 Days


Technical Data:

Size: 12

Axial Force: 2288 N

Standard Bore
D / H7: 12

A: 28 mm

H: 9.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR-G-VA-12

Part Number
KR-G-VA-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Mass
(Kg)

7.04 €

1 7 Days 12228812289.51131.8M4x1230.038

Loading...

  1. 1

Basic information

Material Stainless Steel

This page is Collar, Split, KR-G-VA, part number KR-G-VA-12.
You can find the detail information about specifications and dimensions on part number KR-G-VA-12.

Variation of this product

Part Number
KR-G-VA-10
KR-G-VA-15
KR-G-VA-16
KR-G-VA-18
KR-G-VA-20
KR-G-VA-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Mass
(Kg)

6.60 €

1 7 Days 10130010248926M3x101.30.022

9.18 €

1 7 Days 1537441534121339.4M5x1660.065

9.24 €

1 7 Days 1637441634121339.4M5x1660.063

9.46 €

1 7 Days 1837441836131341.1M5x1660.069

11.47 €

1 7 Days 207748204014.51546.4M6x18100.097

11.65 €

1 7 Days 227748224215.51548.1M6x18100.103

Tech Support