Expander® Sealing Plugs, body and ball from stainless steel (22880.0089)

Expander® Sealing Plugs, body and ball from stainless steel 22880.0089

Product Details:

Manufacturer part number: 22880.0089

Brand: HALDER

Price: 5.55

Delivery time: 4 Days


Technical Data:

Stroke S: 4 mm

d1: 9

l1: 10 mm

l3: 13.5 mm

Weight: 4 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22880.0089

Part Number
22880.0089
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
d1 l1
(mm)
l3
(mm)
Weight
(g)

5.55 €

1 4 Days 491013.54

Loading...

  1. 1

Basic information

Body Material Stainless Steel Body Stainless steel 1.4305 Ball Stainless steel 1.4301
Conflict Minerals free yes REACH compliant yes

This page is Expander® Sealing Plugs, body and ball from stainless steel, part number 22880.0089.
You can find the detail information about specifications and dimensions on part number 22880.0089.

Variation of this product

Part Number
22880.0086
22880.0087
22880.0088
22880.0090
22880.0092
22880.0094
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
d1 l1
(mm)
l3
(mm)
Weight
(g)

2.55 €

1 4 Days 2.566.58.61.2

3.14 €

1 4 Days 377.510.051.9

4.21 €

1 4 Days 3.588.511.62.9

7.26 €

1 4 Days 4.5101115.055.5

7.67 €

1 4 Days 5.5121317.89.4

9.86 €

1 4 Days 6.35141520.4514.8

Tech Support