Manufacturer part number: 23250.0535
Brand: HALDER
Price: 52.36 €
Delivery time: 1 Day
l2: - mm
b1: 38 mm
h1: 23 mm
t1: 1 mm
Weight: 26 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23250.0535
Material | Steel | d1(mm) | 13 | l1(mm) | 44 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Anti-Turn Locking Devices for Taper Clamping Units, for clamping bars, part number 23250.0535.
You can find the detail information about specifications and dimensions on part number 23250.0535.
Part Number |
---|
23250.0532 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l2 (mm) | b1 (mm) | h1 (mm) | t1 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
62.00 € | 1 | 1 Day | 32.2 | 40 | 3 | - | 55 |