Stops (Part Numbers)

Stops

With the stop a flexible stop for a workpiece can be realised.

Together with a grub screw (e.g. EH 22540.), a workpiece can be mounted and aligned.

The grub screw should be secured in position with a hexagon nut.

Suitable for clamping devices M 20 - M 24.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23281.0024

Part Number
23281.0024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

233.50 €

1 4 Days 10

Loading...

  1. 1

Basic information

Material Steel Stroke s(mm) 65 d1(mm) M20
d2 26 d3(mm) 38 l1(mm) 85
l2(mm) 60 l3(mm) 20 e(mm) 70
Conflict Minerals free yes REACH compliant yes Clamping Devices XL Yes
Weight(g) 1659

This page is Stops, part number 23281.0024.
You can find the detail information about specifications and dimensions on part number 23281.0024.

Tech Support