Toggle Clamps Push-Pull Type, with fastening thread (23330.2103)

Toggle Clamps Push-Pull Type, with fastening thread 23330.2103

Product Details:

Manufacturer part number: 23330.2103

Brand: HALDER

Price: 42.38

Delivery time: 4 Days


Technical Data:

b1: 30.5 mm

d1: M16 x 1.5 mm

d2: 10 mm

d3: M6

d4: M6 x 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23330.2103

Part Number
23330.2103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb1
(mm)
d1
(mm)
d2
(mm)
d3d4h1
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
l5
(mm)
s1
(mm)
Nominal size F1
(kN)
F2
(kN)
Weight
(g)
l3
(mm)
s2
(mm)

42.38 €

1 4 Days 1030.5M16 x 1.510M6M6 x 257368.568131521.53111523636

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes Temperature max.(°C) 80
Temperature min.(°C) -10 α(°) 180 Clamping cap Rubber, black
Clamping screw Steel, tempered, zinc-plated by galvanization Handle plastic Rivet Stainless steel
Clamp Steel, zinc-plated by galvanization, passivated

This page is Toggle Clamps Push-Pull Type, with fastening thread, part number 23330.2103.
You can find the detail information about specifications and dimensions on part number 23330.2103.

Variation of this product

Part Number
23330.2104
23330.2106
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSb1
(mm)
d1
(mm)
d2
(mm)
d3d4h1
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
l5
(mm)
s1
(mm)
Nominal size F1
(kN)
F2
(kN)
Weight
(g)
l3
(mm)
s2
(mm)

49.30 €

1 4 Days 1033M20 x 1.512M8M8 x 3512310811516254042.52.53275757

79.06 €

1 3 Days 1049M24 x 1.516M12M12 x 501491751392445676449279292

Tech Support