Toggle Clamps Hook Type, with horizontal base (23330.3005)

Toggle Clamps Hook Type, with horizontal base 23330.3005

Product Details:

Manufacturer part number: 23330.3005

Brand: HALDER

Price: 81.95

Delivery time: 3 Days


Technical Data:

b1: 64.3 mm

d1: 8.5 mm

d2: 8 mm

h1: 26 mm

h2: 94.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23330.3005

Part Number
23330.3005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb1
(mm)
d1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
l4
(mm)
l6
(mm)
l7
(mm)
Nominal size F1
(kN)
Clamp Weight
(g)
l3
(mm)
b3
(mm)
h3
(mm)
l8
(mm)
l9
(mm)
Counter catch

81.95 €

1 3 Days 1064.38.582694.5199.53257Steel, zinc-plated by galvanization, passivated82111130171.553.556Steel, zinc-plated by galvanization, passivated

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes Temperature max.(°C) 80
Temperature min.(°C) -10 α(°) 90 Handle plastic
Rivet Stainless steel

This page is Toggle Clamps Hook Type, with horizontal base, part number 23330.3005.
You can find the detail information about specifications and dimensions on part number 23330.3005.

Variation of this product

Part Number
23330.3003
23330.3004
23330.3103
23330.3104
23330.3105
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSb1
(mm)
d1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
l4
(mm)
l6
(mm)
l7
(mm)
Nominal size F1
(kN)
Clamp Weight
(g)
l3
(mm)
b3
(mm)
h3
(mm)
l8
(mm)
l9
(mm)
Counter catch

30.98 €

1 3 Days 10385.241247116.41331.6Steel, zinc-plated by galvanization, passivated1436918992626Steel, zinc-plated by galvanization, passivated

46.45 €

1 3 Days 10486.5619701481943.2Steel, zinc-plated by galvanization, passivated3659323135.53539Steel, zinc-plated by galvanization, passivated

60.56 €

1 3 Days 10385.241247116.41331.6Stainless steel1446918992626Stainless steel

82.31 €

1 3 Days 10486.5619701481943.2Stainless steel3659323135.53539Stainless steel

175.86 €

1 3 Days 1064.38.582694.5199.53257Stainless steel82111130171.553.556Stainless steel

Tech Support