Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.
The clamps have the following advantages:
As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23310.0040 |
23310.0041 |
23310.0042 |
23310.0043 |
23310.0044 |
23310.0045 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | h1 max. (mm) | h1 min. (mm) | h2 min. (mm) | h2 max. (mm) | h4 (mm) | l4 (mm) | Clamping force (kN) | System | Tightening torque (Nm) | Tension lever | h5 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.24 € | 1 | 4 Days | 65 | 45 | 65 | 85 | 66 | 89 | 4.5 | - | - | Zinc die-cast, plastic coated, orange similar to RAL 2004 / , matt structure | - | 729 | |||
245.38 € | 1 | 4 Days | 65 | 45 | 65 | 85 | 8.4 | - | 7.5 | V70 | 12 | - | - | 512 | |||
325.58 € | 1 | 4 Days | 65 | 45 | 65 | 85 | 35 | 82 | 3 | - | - | Zinc die-cast, plastic coated, black, similar to RAL 9005 | 20.5 | 559 | |||
291.00 € | 1 | 4 Days | 88 | 63 | 83 | 108 | 66 | 89 | 4.5 | - | - | Zinc die-cast, plastic coated, orange similar to RAL 2004 / , matt structure | - | 838 | |||
250.31 € | 1 | 4 Days | 88 | 63 | 83 | 108 | 8.4 | - | 7.5 | V70 | 12 | - | - | 620 | |||
332.14 € | 1 | 4 Days | 88 | 63 | 83 | 108 | 35 | 82 | 3 | - | - | Zinc die-cast, plastic coated, black, similar to RAL 9005 | 20.5 | 666 |
Loading...
b1(mm) | 33 | b2(mm) | 12 | d1(mm) | 32 |
---|---|---|---|---|---|
d2(mm) | M10 | d3(mm) | M10 | h3(mm) | 13 |
l1(mm) | 62.5 | l2(mm) | 46 | l3(mm) | 36 |
WS(mm) | 22 | Stroke(mm) | 20 | Clamp | Case-hardened steel, case-hardened, blackened and ground |
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
h1 max.(mm)
h1 min.(mm)
h2 min.(mm)
h2 max.(mm)
h4(mm)
l4(mm)
Clamping force(kN)
System
Tightening torque(Nm)
Tension lever
h5(mm)
Filter by standard shipping days
Optional Attributes