Spring Plunger, smooth, long, with collar and ball (22080.111)

Spring Plunger, smooth, long, with collar and ball 22080.111

Product Details:

Manufacturer part number: 22080.111

Brand: HALDER

Price: 1.94

Delivery time: 3 Days


Technical Data:

d1: 7.6 mm

d2: 8.5 mm

d3: 11 mm

d4: 9.55 mm

l1: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22080.111

Part Number
22080.111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Nominal dimension d1 [+0.1, +0.04]
(mm)
d5 [±0.04]
(mm)
Location hole [H7]
(mm)
Stroke [+0.2, -0.1]
(mm)

1.94 €

1 3 Days 107.68.5119.5526~ 1.5~ 4.2~ 14.3~ 66~ 105d1=10 mm1010103.1

Loading...

  1. 1

Basic information

Temperature max.(°C) 250 Spring Stainless steel Body Stainless steel 1.4303
Ball Stainless steel, hardened Conflict Minerals free Free from Conflict Minerals REACH compliant Does not contain SVHC substances
Prop65 Does not contain Proposition 65 substances RoHS-compliant RoHS compliant Description Spring Plunger
Branch machine construction, general / electrical engineering / adaptions, toll manufacturing Clamping force Standard Function tighten / lock / eject / absorb / spring / position / rest
Preferential Origin CE

This page is Spring Plunger, smooth, long, with collar and ball, part number 22080.111.
You can find the detail information about specifications and dimensions on part number 22080.111.

Variation of this product

Part Number
22080.1104
22080.1105
22080.1106
22080.1108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Nominal dimension d1 [+0.1, +0.04]
(mm)
d5 [±0.04]
(mm)
Location hole [H7]
(mm)
Stroke [+0.2, -0.1]
(mm)

1.53 €

1 3 Days 100.634.63.8510.7~ 0.9~ 1.8~ 5.6~ 12.9~ 19d1=4 mm4440.9

1.57 €

1 3 Days 10145.64.8512~ 0.9~ 2.1~ 6~ 19.3~ 29.2d1=5 mm5551.3

1.65 €

1 3 Days 101.756.55.8515~ 1~ 2.3~ 8.2~ 28~ 47.5d1=6 mm6661.7

1.72 €

1 3 Days 103.66.58.57.5518~ 1.1~ 2.9~ 9.5~ 40~ 67.3d1=8 mm8882.3

Tech Support