Ball Lock Pins, self-locking, with standard handle, titanium (22390.0038)

Ball Lock Pins, self-locking, with standard handle, titanium 22390.0038

Product Details:

Manufacturer part number: 22390.0038

Brand: HALDER

Price: 60.45

Delivery time: 3 Days


Technical Data:

d1: 8 mm

d2: 9.5 mm

d3: 14 mm

l1: 40 mm

l2: 8.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22390.0038

Part Number
22390.0038
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
Shearing resistance, two-shear min.
(kN)
Location hole [H11]
(mm)

60.45 €

1 3 Days 1089.514408.233.1438

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes Temperature max.(°F) 400
Material Spring Corrosion resistant alloy Material Ball Ceramic

This page is Ball Lock Pins, self-locking, with standard handle, titanium, part number 22390.0038.
You can find the detail information about specifications and dimensions on part number 22390.0038.

Variation of this product

Part Number
22390.0028
22390.0030
22390.0034
22390.0040
22390.0044
22390.0046
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
Shearing resistance, two-shear min.
(kN)
Location hole [H11]
(mm)

57.89 €

1 3 Days 10671040726.2236

59.22 €

1 3 Days 10671050726.2236

59.39 €

1 3 Days 1089.514208.233.1438

60.45 €

1 3 Days 1089.514508.233.1438

63.80 €

1 3 Days 10101214209.633.14310

66.82 €

1 3 Days 10101214309.626.26910

Tech Support