Clamps, with exchangeable soft jaw (Part Numbers)

Clamps, with exchangeable soft jaw

This clamp (clamping claw) with exchangeable soft jaw is mainly used in mechanical clamping technology for clamping workpieces.

The soft jaw made from brass or plastic protects the workpiece from damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23190.0050
23190.0051
23190.0052
23190.0053
23190.0054
23190.0055
23190.0060
23190.0061
23190.0062
23190.0063
23190.0064
23190.0065
23190.0070
23190.0071
23190.0072
23190.0073
23190.0074
23190.0075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb2
(mm)
b3
(mm)
b4
(mm)
d1
(mm)
d2
(mm)
e1
(mm)
e2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
s
(mm)
WS
(mm)
Clamp b1 [+0.5]
(mm)
Temperature max.
(°C)
Soft jaw Temperature min.
(°C)
Weight
(g)

31.49 €

1 3 Days 10126-M6M2815.58--40634--3-Heat-treated steel, blackened5.5---21

33.01 €

1 3 Days 10169-M6M2.5102210--50845--4-Heat-treated steel, blackened7---46

37.24 €

1 3 Days 102011-M8M3122912--631056--4-Heat-treated steel, blackened9---86

42.87 €

1 3 Days 102514-M10M4153616--80136.58--6-Heat-treated steel, blackened11---183

57.30 €

1 3 Days 103216-M12M5184420--10016810--8-Heat-treated steel, blackened14---366

81.08 €

1 3 Days 105030-M16M8306330--160281416--12-Heat-treated steel, blackened18---1440

8.41 €

1 3 Days 10--6-M2---48----126-1.3-5.5250Brass-3.9

8.76 €

1 3 Days 10--8-M2.5---610----169-1.5-7250Brass-7.8

9.45 €

1 3 Days 10--10-M3---612----2011-2-9250Brass-11

10.15 €

1 3 Days 10--13-M4---916----2514-2.5-11250Brass-26

11.27 €

1 3 Days 10--16-M5---1220----3216-3-14250Brass-53

18.68 €

1 3 Days 10--28-M8---1630----5030-5-18250Brass-187

15.71 €

1 3 Days 10--6-M2---48----126-1.3-5.550plastic02.2

15.96 €

1 3 Days 10--8-M2.5---610----169-1.5-750plastic03.4

16.36 €

1 3 Days 10--10-M3---612----2011-2-950plastic04

17.82 €

1 3 Days 10--13-M4---916----2514-2.5-1150plastic07.7

19.19 €

1 3 Days 10--16-M5---1220----3216-3-1450plastic014

21.40 €

1 3 Days 10--28-M8---1630----5030-5-1850plastic049

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support