Shaft collars two-piece (07812) (Part Numbers)

Shaft collars two-piece (07812)
· Dimensionally precise

· Very high retaining forces

· Quick and easy assembly

· Prevents damage to the shaft

· Temperature range: -40 °C to +175 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07812-05001
07812-05002
07812-05003
07812-05004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Steel code C (DIN 912) R
(mm)

31.06 €

1 4 Days 507819Steel-M8x2587

87.99 €

1 4 Days 507819Stainless Steel1.4305M8x2587

50.16 €

1 4 Days 507819Aluminum-M8x2587

90.76 €

1 4 Days 507819Stainless Steel1.4404M8x2587

Loading...

Tech Support