Shaft collars one-piece with clamping lever (07810) (07810-11202)

Shaft collars one-piece with clamping lever (07810) 07810-11202

Product Details:

Manufacturer part number: 07810-11202

Brand: NORELEM

Price: 20.30

Delivery time: 4 Days


Technical Data:

I.D.: 12 mm

O.D.: 28 mm

Width: 11 mm

Material: Stainless Steel

Steel code: 1.4305


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07810-11202

Part Number
07810-11202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Steel code R
(mm)

20.30 €

1 4 Days 122811Stainless Steel1.430590.4

Loading...

  1. 1

Basic information

Form A

This page is Shaft collars one-piece with clamping lever (07810), part number 07810-11202.
You can find the detail information about specifications and dimensions on part number 07810-11202.

Variation of this product

Part Number
07810-11001
07810-11002
07810-11201
07810-11501
07810-11502
07810-11601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Steel code R
(mm)

12.94 €

1 4 Days 10249Steel-44.1

20.01 €

1 4 Days 10249Stainless Steel1.430544.1

13.21 €

1 4 Days 122811Steel-90.4

14.31 €

1 4 Days 153413Steel-105

23.72 €

1 4 Days 153413Stainless Steel1.4305105

14.61 €

1 4 Days 163413Steel-105

Tech Support