shaft collars one-piece, Form B (07810) (Part Numbers)

shaft collars one-piece, Form B (07810)
· Slit outside

· Positioning and stop element for shafts

· Dimensionally precise

· Very high retaining forces

· Prevents damage to the shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07810-105001
07810-105002
07810-105003
07810-105004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Steel code C (DIN 912) R
(mm)

22.09 €

1 4 Days 507819Steel-M8x2587

53.03 €

1 4 Days 507819Stainless Steel1.4305M8x2587

42.27 €

1 4 Days 507819Aluminum-M8x2587

66.09 €

1 4 Days 507819Stainless Steel1.4404M8x2587

Loading...

Basic information

Form B

Tech Support