Shaft collars set screw DIN 705, stainless steel, Form A, recess (07800) (07800-100302)

Shaft collars set screw DIN 705, stainless steel, Form A, recess (07800) 07800-100302

Product Details:

Manufacturer part number: 07800-100302

Brand: NORELEM

Price: 1.68

Delivery time: 4 Days


Technical Data:

Internal diameter: 3 mm

Outside diameter: 7 mm

Width: 5 mm

D3 (grub screw): M2x3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07800-100302

Part Number
07800-100302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
Width
(mm)
D3 (grub screw)
(mm)

1.68 €

1 4 Days 375M2x3

Loading...

  1. 1

Basic information

Tightening Method Set Screw Material Stainless Steel Surface finish body Bright
Form A Form-Type Grub screw with slot

This page is Shaft collars set screw DIN 705, stainless steel, Form A, recess (07800), part number 07800-100302.
You can find the detail information about specifications and dimensions on part number 07800-100302.

Variation of this product

Part Number
07800-100402
07800-100502
07800-100602
07800-100702
07800-100802
07800-100902
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
Width
(mm)
D3 (grub screw)
(mm)

1.70 €

1 4 Days 485M2.5x3

1.70 €

1 4 Days 5106M3x4

1.82 €

1 4 Days 6128M4x5

1.82 €

1 4 Days 7128M4x5

2.25 €

1 4 Days 8168M4x6

2.42 €

1 4 Days 91810M5x8

Tech Support