Shaft collars set screw DIN 705, steel, Form E, hexagon socket (07800) (07800-300301)

Shaft collars set screw DIN 705, steel, Form E, hexagon socket (07800) 07800-300301

Product Details:

Manufacturer part number: 07800-300301

Brand: NORELEM

Price: 0.73

Delivery time: 4 Days


Technical Data:

I.D.: 3 mm

O.D.: 7 mm

Width: 5 mm

Surface finish body: bright

D3 (grub screw): M2x3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07800-300301

Part Number
07800-300301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Surface finish body D3 (grub screw)

0.73 €

1 4 Days 375brightM2x3

Loading...

  1. 1

Basic information

Material Steel Form E Form-Type grub screw with hexagon socket

This page is Shaft collars set screw DIN 705, steel, Form E, hexagon socket (07800), part number 07800-300301.
You can find the detail information about specifications and dimensions on part number 07800-300301.

Variation of this product

Part Number
07800-300303
07800-300401
07800-300403
07800-300501
07800-300503
07800-300601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Surface finish body D3 (grub screw)

1.13 €

1 4 Days 375galvanised, blue-passivatedM2x3

0.73 €

1 4 Days 485brightM2,5x3

1.13 €

1 4 Days 485galvanised, blue-passivatedM2,5x3

0.75 €

1 4 Days 5106brightM3x4

1.16 €

1 4 Days 5106galvanised, blue-passivatedM3x4

0.75 €

1 4 Days 6128brightM4x5

Tech Support