Shaft collars set screw DIN 705, steel, Form A, recess (07800) (07800-100301)

Shaft collars set screw DIN 705, steel, Form A, recess (07800) 07800-100301

Product Details:

Manufacturer part number: 07800-100301

Brand: NORELEM

Price: 0.58

Delivery time: 4 Days


Technical Data:

I.D.: 3 mm

O.D.: 7 mm

Width: 5 mm

D3 (grub screw): M2x3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07800-100301

Part Number
07800-100301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
D3 (grub screw)

0.58 €

1 4 Days 375M2x3

Loading...

  1. 1

Basic information

Material Steel Surface finish body bright Form A
Form-Type grub screw with slot

This page is Shaft collars set screw DIN 705, steel, Form A, recess (07800), part number 07800-100301.
You can find the detail information about specifications and dimensions on part number 07800-100301.

Variation of this product

Part Number
07800-100401
07800-100501
07800-100601
07800-100701
07800-100801
07800-100901
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
D3 (grub screw)

0.58 €

1 4 Days 485M2,5x3

0.57 €

1 4 Days 5106M3x4

0.58 €

1 4 Days 6128M4x5

0.58 €

1 4 Days 7128M4x5

0.70 €

1 4 Days 8168M4x6

0.90 €

1 4 Days 91810M5x8

Tech Support