Manufacturer part number: 21901-01001111
Brand: NORELEM
Price: 76.15 €
Delivery time: 4 Days
Main colour: orange RAL 2004
P=Pitch: 1 mm
Assembly position: 1
Count direction: 1
Indicator after one rotation: 01,0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21901-01001111
Part Number
|
---|
21901-01001111 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | P=Pitch (mm) | Assembly position | Count direction | Indicator after one rotation | Max. rpm | |
---|---|---|---|---|---|---|---|---|---|---|
76.15 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 1 | 01,0 | 500 |
Loading...
Main material | Polyamide | Component material | Steel | B=Width(mm) | 26 |
---|---|---|---|---|---|
D=bore diameter(mm) | 10 | H=Height(mm) | 33 | L=Length(mm) | 22 |
Decimal point in position | 1 |
This page is Position indicators (21901), part number 21901-01001111.
You can find the detail information about specifications and dimensions on part number 21901-01001111.
Configure
Basic Attributes
Main colour
P=Pitch(mm)
Assembly position
Count direction
Indicator after one rotation
Max. rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21901-01001112 |
21901-01001121 |
21901-01001122 |
21901-01001211 |
21901-01001212 |
21901-01001221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | P=Pitch (mm) | Assembly position | Count direction | Indicator after one rotation | Max. rpm |
---|---|---|---|---|---|---|---|---|---|---|
76.15 € | 1 | 4 Days | black | 1 | 1 | 1 | 01,0 | 500 | ||
76.15 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 2 | 01,0 | 500 | ||
76.15 € | 1 | 4 Days | black | 1 | 1 | 2 | 01,0 | 500 | ||
76.15 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 1 | 01,0 | 500 | ||
76.15 € | 1 | 4 Days | black | 1 | 2 | 1 | 01,0 | 500 | ||
76.15 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 2 | 01,0 | 500 |