Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21924-1531 |
21924-1651 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Safety rating | |
---|---|---|---|---|---|
545.09 € | 1 | 4 Days | IP53 | ||
584.78 € | 1 | 4 Days | IP65 |
Loading...
Main material | Plastic | Main colour | jet black RAL 9005 | Form | B |
---|---|---|---|---|---|
B=Width(mm) | 50.3 | H=Height(mm) | 68.4 | L=Length(mm) | 48 |