Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21924-01-010001 |
21924-01-020001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | P=cable length (mm) | |
---|---|---|---|---|---|
325.72 € | 1 | 4 Days | 1000 | ||
325.72 € | 1 | 4 Days | 2000 |
Loading...
Main material | Aluminium | Main colour | red | H=Height(mm) | 15 |
---|---|---|---|---|---|
L=Length(mm) | 26.7 | for Art. No. | K1657.1531 / K1657.1651 |