Manufacturer part number: 10500-21150606
Brand: NORELEM
Price: 34.58 €
Delivery time: 4 Days
D=diameter: 15 mm
H: 34 mm
H1: 10 mm
H2: 6 mm
H3: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10500-21150606
Part Number
|
---|
10500-21150606 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Handle length (mm) | suitable for slot width (mm) | Clamping force F (kN) | Hand force FH (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.58 € | 1 | 4 Days | 15 | 34 | 10 | 6 | 7 | 35 | 6 | 1.5 | 90 |
Loading...
Main Body Material | Steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Component material | Aluminium | Surface finish component | powder-coated | Component colour | black |
Form | C |
This page is Eccentric clamp module Form C (10500), part number 10500-21150606.
You can find the detail information about specifications and dimensions on part number 10500-21150606.
Configure
Basic Attributes
D=diameter(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L=Handle length(mm)
suitable for slot width(mm)
Clamping force F(kN)
Hand force FH(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10500-21201008 |
10500-21301008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Handle length (mm) | suitable for slot width (mm) | Clamping force F (kN) | Hand force FH (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.67 € | 1 | 4 Days | 20 | 44 | 13 | 8 | 10 | 52 | 8 | 2.5 | 100 | ||
54.48 € | 1 | 4 Days | 30 | 84.6 | 35 | 10 | 25 | 70.4 | 8 | 4 | 120 |