Clamping levers internal thread, steel parts stainless steel (06411) (Part Numbers)

Clamping levers internal thread, steel parts stainless steel (06411)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Colour: black satin finish or silver metallic

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06411-1041
06411-1043
06411-1051
06411-1053
06411-1061
06411-1063
06411-2061
06411-2063
06411-2081
06411-2083
06411-3081
06411-3083
06411-3101
06411-3103
06411-4101
06411-4103
06411-4121
06411-4123
06411-5121
06411-5123
06411-5161
06411-5163
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

9.91 €

1 4 Days 39black1M4394610131410.524.541532.535.5916

9.91 €

1 4 Days 39silver metallic1M4394610131410.524.541532.535.5916

9.91 €

1 4 Days 39black1M5394610131410.524.541532.535.5916

9.91 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.5916

9.91 €

1 4 Days 39black1M6394610131410.524.541532.535.5916

9.91 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.5916

12.34 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.51220

12.34 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.51220

12.34 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.51220

12.34 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.51220

13.98 €

1 4 Days 79black3M879901621221737102357.561.51422

13.98 €

1 4 Days 79silver metallic3M879901621221737102357.561.51422

13.98 €

1 4 Days 79black3M1079901621221737102357.561.51422

13.98 €

1 4 Days 79silver metallic3M1079901621221737102357.561.51422

18.16 €

1 4 Days 95black4M10951081925261942.5102667721724

18.16 €

1 4 Days 95silver metallic4M10951081925261942.5102667721724

18.16 €

1 4 Days 95black4M12951081925261942.5102667721724

18.16 €

1 4 Days 95silver metallic4M12951081925261942.5102667721724

22.55 €

1 4 Days 110black5M121101262330312249123279842326

22.55 €

1 4 Days 110silver metallic5M121101262330312249123279842326

22.55 €

1 4 Days 110black5M161101262330312249123279842326

22.55 €

1 4 Days 110silver metallic5M161101262330312249123279842326

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel

Tech Support