Eccentric clamp module, Form E (10500)

Eccentric clamp module, Form E (10500)
· Application sectors: machine construction, toolmaking, fixture construction

· No additional tools required

· Compatible with all conventional aluminium profile systems and T-slot tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10500-41150706
10500-41200908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Handle length
(mm)
suitable for slot width
(mm)
Clamping force F
(kN)
Hand force FH
(N)

40.70 €

1 4 Days M15X125391473561.590

46.82 €

1 4 Days M20X132501895282.5100

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Steel Component material Aluminium Component colour Black
Form E Main colour Black Surface finish body Black oxidised
Surface finish component Powder-coated

Tech Support