Clamping lever with thrust pad, Form D, with flattened ball (06612) (06612-41061X20)

Clamping lever with thrust pad, Form D, with flattened ball (06612) 06612-41061X20

Product Details:

Manufacturer part number: 06612-41061X20

Brand: NORELEM

Price: 8.07

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

Size: 1

X=thread: M6

A=Handle length: 40 mm

A1: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06612-41061X20

Part Number
06612-41061X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
Ball Ø
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

8.07 €

1 4 Days 401M640477.54101314.5324.54153033.518.616

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Ball steel Form D

This page is Clamping lever with thrust pad, Form D, with flattened ball (06612), part number 06612-41061X20.
You can find the detail information about specifications and dimensions on part number 06612-41061X20.

Variation of this product

Part Number
06612-41051X30
06612-41051X40
06612-41051X50
06612-41061X30
06612-41061X40
06612-41061X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
Ball Ø
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

8.07 €

1 4 Days 401M540477.53101314.5224.54153033.529.116

8.82 €

1 4 Days 401M540477.53101314.5224.54153033.539.116

8.82 €

1 4 Days 401M540477.53101314.5224.54153033.549.116

8.07 €

1 4 Days 401M640477.54101314.5324.54153033.528.616

8.82 €

1 4 Days 401M640477.54101314.5324.54153033.538.616

8.82 €

1 4 Days 401M640477.54101314.5324.54153033.548.616

Tech Support