Clamping lever with thrust pad, Form B, thrust pin POM (06612) (06612-21051X40)

Clamping lever with thrust pad, Form B, thrust pin POM (06612) 06612-21051X40

Product Details:

Manufacturer part number: 06612-21051X40

Brand: NORELEM

Price: 7.66

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

Size: 1

X=thread: M5

A=Handle length: 40 mm

A1: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06612-21051X40

Part Number
06612-21051X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

7.66 €

1 4 Days 401M540477.5101314.5324.54153033.540.516

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Pin POM Form B

This page is Clamping lever with thrust pad, Form B, thrust pin POM (06612), part number 06612-21051X40.
You can find the detail information about specifications and dimensions on part number 06612-21051X40.

Variation of this product

Part Number
06612-21051X20
06612-21051X30
06612-21051X50
06612-21061X20
06612-21061X30
06612-21061X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

7.04 €

1 4 Days 401M540477.5101314.5324.54153033.520.516

7.04 €

1 4 Days 401M540477.5101314.5324.54153033.530.516

7.66 €

1 4 Days 401M540477.5101314.5324.54153033.550.516

7.04 €

1 4 Days 401M640477.5101314.53.524.54153033.519.816

7.04 €

1 4 Days 401M640477.5101314.53.524.54153033.529.816

7.66 €

1 4 Days 401M640477.5101314.53.524.54153033.539.816

Tech Support