Clamping levers steel external thread (06441) (06441-110X30)

Clamping levers steel external thread (06441) 06441-110X30

Product Details:

Manufacturer part number: 06441-110X30

Brand: NORELEM

Price: 24.30

Delivery time: 4 Days


Technical Data:

Handle length: 83 mm

Size: 1

X=thread: M10

A=Handle length: 83 mm

A1: 107 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06441-110X30

Part Number
06441-110X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

24.30 €

1 4 Days 831M108310719282040.56568.53024

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Steel H1(mm) 12

This page is Clamping levers steel external thread (06441), part number 06441-110X30.
You can find the detail information about specifications and dimensions on part number 06441-110X30.

Variation of this product

Part Number
06441-110X20
06441-110X25
06441-110X35
06441-110X40
06441-110X45
06441-110X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

24.30 €

1 4 Days 831M108310719282040.56568.52024

24.30 €

1 4 Days 831M108310719282040.56568.52524

25.50 €

1 4 Days 831M108310719282040.56568.53524

25.50 €

1 4 Days 831M108310719282040.56568.54024

25.50 €

1 4 Days 831M108310719282040.56568.54524

25.50 €

1 4 Days 831M108310719282040.56568.55024

Tech Support