Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06440-1108 |
06440-1110 |
06440-1112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | X=thread | |
---|---|---|---|---|---|
43.79 € | 1 | 4 Days | M8 | ||
43.79 € | 1 | 4 Days | M10 | ||
43.79 € | 1 | 4 Days | M12 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Handle length(mm) | 83 | Main Body Material | Stainless Steel | Component material | Stainless steel |
Main colour | Electropolished | A1(mm) | 107 | D(mm) | 19 |
D1(mm) | 28 | D2(mm) | 20 | H(mm) | 40.5 |
H1(mm) | 12 | H3=handle height(mm) | 65 | H4(mm) | 68.5 |
Size | 1 | T=thread depth(mm) | 17 | No. of teeth | 24 |