Clamping levers external thread (06430) (Part Numbers)

Clamping levers external thread (06430)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Colour: black satin finish or silver metallic

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06430-3101X35
06430-3101X40
06430-3101X45
06430-3101X50
06430-3101X55
06430-3101X60
06430-3103X15
06430-3103X20
06430-3103X25
06430-3103X30
06430-3103X35
06430-3103X40
06430-3103X45
06430-3103X50
06430-3103X55
06430-3103X60
06430-4101X20
06430-4101X25
06430-4101X30
06430-4101X35
06430-4101X40
06430-4101X45
06430-4101X50
06430-4101X55
06430-4101X60
06430-4101X70
06430-4101X80
06430-4101X90
06430-4103X20
06430-4103X25
06430-4103X30
06430-4103X35
06430-4103X40
06430-4103X45
06430-4103X50
06430-4103X55
06430-4103X60
06430-4103X70
06430-4103X80
06430-4103X90
06430-4121X20
06430-4121X25
06430-4121X30
06430-4121X35
06430-4121X40
06430-4121X45
06430-4121X50
06430-4121X55
06430-4121X60
06430-4121X70
06430-4121X80
06430-4121X90
06430-4123X20
06430-4123X25
06430-4123X30
06430-4123X35
06430-4123X40
06430-4123X45
06430-4123X50
06430-4123X55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

10.90 €

1 4 Days 79black3M1079901621221737102357.561.53522

10.90 €

1 4 Days 79black3M1079901621221737102357.561.54022

10.90 €

1 4 Days 79black3M1079901621221737102357.561.54522

10.90 €

1 4 Days 79black3M1079901621221737102357.561.55022

10.90 €

1 4 Days 79black3M1079901621221737102357.561.55522

10.90 €

1 4 Days 79black3M1079901621221737102357.561.56022

10.21 €

1 4 Days 79silver metallic3M1079901621221737102357.561.51522

10.21 €

1 4 Days 79silver metallic3M1079901621221737102357.561.52022

10.21 €

1 4 Days 79silver metallic3M1079901621221737102357.561.52522

10.21 €

1 4 Days 79silver metallic3M1079901621221737102357.561.53022

10.90 €

1 4 Days 79silver metallic3M1079901621221737102357.561.53522

10.90 €

1 4 Days 79silver metallic3M1079901621221737102357.561.54022

10.90 €

1 4 Days 79silver metallic3M1079901621221737102357.561.54522

10.90 €

1 4 Days 79silver metallic3M1079901621221737102357.561.55022

10.90 €

1 4 Days 79silver metallic3M1079901621221737102357.561.55522

10.90 €

1 4 Days 79silver metallic3M1079901621221737102357.561.56022

11.63 €

1 4 Days 95black4M10951081925261942.5102667722024

11.63 €

1 4 Days 95black4M10951081925261942.5102667722524

11.63 €

1 4 Days 95black4M10951081925261942.5102667723024

12.23 €

1 4 Days 95black4M10951081925261942.5102667723524

12.23 €

1 4 Days 95black4M10951081925261942.5102667724024

12.23 €

1 4 Days 95black4M10951081925261942.5102667724524

12.23 €

1 4 Days 95black4M10951081925261942.5102667725024

12.23 €

1 4 Days 95black4M10951081925261942.5102667725524

12.23 €

1 4 Days 95black4M10951081925261942.5102667726024

12.99 €

1 4 Days 95black4M10951081925261942.5102667727024

12.99 €

1 4 Days 95black4M10951081925261942.5102667728024

12.99 €

1 4 Days 95black4M10951081925261942.5102667729024

11.63 €

1 4 Days 95silver metallic4M10951081925261942.5102667722024

11.63 €

1 4 Days 95silver metallic4M10951081925261942.5102667722524

11.63 €

1 4 Days 95silver metallic4M10951081925261942.5102667723024

12.23 €

1 4 Days 95silver metallic4M10951081925261942.5102667723524

12.23 €

1 4 Days 95silver metallic4M10951081925261942.5102667724024

12.23 €

1 4 Days 95silver metallic4M10951081925261942.5102667724524

12.23 €

1 4 Days 95silver metallic4M10951081925261942.5102667725024

12.23 €

1 4 Days 95silver metallic4M10951081925261942.5102667725524

12.23 €

1 4 Days 95silver metallic4M10951081925261942.5102667726024

12.99 €

1 4 Days 95silver metallic4M10951081925261942.5102667727024

12.99 €

1 4 Days 95silver metallic4M10951081925261942.5102667728024

12.99 €

1 4 Days 95silver metallic4M10951081925261942.5102667729024

11.63 €

1 4 Days 95black4M12951081925261942.5102667722024

11.63 €

1 4 Days 95black4M12951081925261942.5102667722524

11.63 €

1 4 Days 95black4M12951081925261942.5102667723024

12.23 €

1 4 Days 95black4M12951081925261942.5102667723524

12.23 €

1 4 Days 95black4M12951081925261942.5102667724024

12.23 €

1 4 Days 95black4M12951081925261942.5102667724524

12.23 €

1 4 Days 95black4M12951081925261942.5102667725024

12.23 €

1 4 Days 95black4M12951081925261942.5102667725524

12.23 €

1 4 Days 95black4M12951081925261942.5102667726024

12.99 €

1 4 Days 95black4M12951081925261942.5102667727024

12.99 €

1 4 Days 95black4M12951081925261942.5102667728024

12.99 €

1 4 Days 95black4M12951081925261942.5102667729024

11.63 €

1 4 Days 95silver metallic4M12951081925261942.5102667722024

11.63 €

1 4 Days 95silver metallic4M12951081925261942.5102667722524

11.63 €

1 4 Days 95silver metallic4M12951081925261942.5102667723024

12.23 €

1 4 Days 95silver metallic4M12951081925261942.5102667723524

12.23 €

1 4 Days 95silver metallic4M12951081925261942.5102667724024

12.23 €

1 4 Days 95silver metallic4M12951081925261942.5102667724524

12.23 €

1 4 Days 95silver metallic4M12951081925261942.5102667725024

12.23 €

1 4 Days 95silver metallic4M12951081925261942.5102667725524

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel

Tech Support