Clamping levers internal thread (06410) (06410-1041)

Clamping levers internal thread (06410) 06410-1041

Product Details:

Manufacturer part number: 06410-1041

Brand: NORELEM

Price: 6.90

Delivery time: 4 Days


Technical Data:

Handle length: 39 mm

Main colour: black

Size: 1

X=thread: M4

A=Handle length: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06410-1041

Part Number
06410-1041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

6.90 €

1 4 Days 39black1M4394610131410.524.541532.535.5916

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Steel

This page is Clamping levers internal thread (06410), part number 06410-1041.
You can find the detail information about specifications and dimensions on part number 06410-1041.

Variation of this product

Part Number
06410-1043
06410-1051
06410-1053
06410-1061
06410-1063
06410-2061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

6.90 €

1 4 Days 39silver metallic1M4394610131410.524.541532.535.5916

6.90 €

1 4 Days 39black1M5394610131410.524.541532.535.5916

6.90 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.5916

6.90 €

1 4 Days 39black1M6394610131410.524.541532.535.5916

6.90 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.5916

8.71 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.51220

Tech Support