Clamping levers with push button external thread, metal parts stainless-steel (06611) (06611-71105X15)

Clamping levers with push button external thread, metal parts stainless-steel (06611) 06611-71105X15

Product Details:

Manufacturer part number: 06611-71105X15

Brand: NORELEM

Price: 7.92

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

Main colour: black grey RAL 7021

Component colour: red RAL 3020

Size: 1

X=thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06611-71105X15

Part Number
06611-71105X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component colour Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

7.92 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51516

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel

This page is Clamping levers with push button external thread, metal parts stainless-steel (06611), part number 06611-71105X15.
You can find the detail information about specifications and dimensions on part number 06611-71105X15.

Variation of this product

Part Number
06611-71105X10
06611-71105X20
06611-71105X25
06611-71106X10
06611-71106X15
06611-71106X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Component colour Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

7.92 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51016

7.92 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52016

7.92 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52516

7.92 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51016

7.92 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51516

7.92 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.52016

Tech Support