Clamping levers with push button internal thread (06600) (06600-71105)

Clamping levers with push button internal thread (06600) 06600-71105

Product Details:

Manufacturer part number: 06600-71105

Brand: NORELEM

Price: 4.55

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

Main colour: black grey RAL 7021

Component colour: red RAL 3020

Size: 1

X=thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06600-71105

Part Number
06600-71105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component colour Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.5916

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel

This page is Clamping levers with push button internal thread (06600), part number 06600-71105.
You can find the detail information about specifications and dimensions on part number 06600-71105.

Variation of this product

Part Number
06600-71104
06600-71106
06600-71206
06600-71208
06600-71308
06600-71310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Component colour Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M440477.5101314.525.54153033.5916

4.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.5916

5.40 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.51220

5.40 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.51220

6.68 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5581422

6.68 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5581422

Tech Support