Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06600-1120824
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Handle length(mm) | 65 | Main Body Material | Other | Main material | Plastic |
Component material | Steel | Main colour | Graphite black RAL 9011 | A(mm) | 65 |
A1=Handle length(mm) | 75 | B(mm) | 9.5 | D(mm) | 13.5 |
D1(mm) | 18 | D2(mm) | 19.5 | H(mm) | 28.5 |
H1(mm) | 6.5 | H2(mm) | 17.5 | H3=handle height(mm) | 41.5 |
H4(mm) | 45.5 | Size | 2 | T=thread depth(mm) | 12 |
No. of teeth | 20 |
This page is Clamping levers, plastic, antistatic with internal thread, threaded insert black oxidised steel (06600), part number 06600-1120824.
You can find the detail information about specifications and dimensions on part number 06600-1120824.
Part Number |
---|
06600-1120624 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | X=thread |
---|---|---|---|---|---|
10.81 € | 1 | 4 Days | M6 |