Clamping levers with plastic handle external thread, steel parts stainless steel (06611) (Part Numbers)

Clamping levers with plastic handle external thread, steel parts stainless steel (06611)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· 6 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06611-20688X20
06611-20688X25
06611-20688X30
06611-20688X40
06611-20688X50
06611-20688X60
06611-2081X15
06611-2081X20
06611-2081X25
06611-2081X30
06611-2081X40
06611-2081X50
06611-2081X60
06611-2082X15
06611-2082X20
06611-2082X25
06611-2082X30
06611-2082X40
06611-2082X50
06611-2082X60
06611-20816X15
06611-20816X20
06611-20816X25
06611-20816X30
06611-20816X40
06611-20816X50
06611-20816X60
06611-20884X15
06611-20884X20
06611-20884X25
06611-20884X30
06611-20884X40
06611-20884X50
06611-20884X60
06611-20886X15
06611-20886X20
06611-20886X25
06611-20886X30
06611-20886X40
06611-20886X50
06611-20886X60
06611-20887X15
06611-20887X20
06611-20887X25
06611-20887X30
06611-20887X40
06611-20887X50
06611-20887X60
06611-20888X15
06611-20888X20
06611-20888X25
06611-20888X30
06611-20888X40
06611-20888X50
06611-20888X60
06611-2101X20
06611-2101X25
06611-2101X30
06611-2101X40
06611-2101X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

9.49 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.51520

9.49 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.51520

9.49 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.51520

9.49 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.51520

9.49 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.51520

9.49 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.51520

9.49 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.51520

9.49 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.55020

10.14 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.56020

9.49 €

1 4 Days 65black grey RAL 70212M1065759.513.51819.528.56.517.541.545.52020

9.49 €

1 4 Days 65black grey RAL 70212M1065759.513.51819.528.56.517.541.545.52520

9.49 €

1 4 Days 65black grey RAL 70212M1065759.513.51819.528.56.517.541.545.53020

10.14 €

1 4 Days 65black grey RAL 70212M1065759.513.51819.528.56.517.541.545.54020

10.14 €

1 4 Days 65black grey RAL 70212M1065759.513.51819.528.56.517.541.545.55020

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel

Tech Support