Clamping levers with plastic handle internal thread, steel parts stainless steel (06601)

Clamping levers with plastic handle internal thread, steel parts stainless steel (06601)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· 6 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06601-1041
06601-1042
06601-10416
06601-10484
06601-10486
06601-10487
06601-10488
06601-1051
06601-1052
06601-10516
06601-10584
06601-10586
06601-10587
06601-10588
06601-1061
06601-1062
06601-10616
06601-10684
06601-10686
06601-10687
06601-10688
06601-2061
06601-2062
06601-20616
06601-20684
06601-20686
06601-20687
06601-20688
06601-2081
06601-2082
06601-20816
06601-20884
06601-20886
06601-20887
06601-20888
06601-3081
06601-3082
06601-30816
06601-30884
06601-30886
06601-30887
06601-30888
06601-3101
06601-3102
06601-31016
06601-31084
06601-31086
06601-31087
06601-31088
06601-4101
06601-4102
06601-41016
06601-41084
06601-41086
06601-41087
06601-41088
06601-4121
06601-4122
06601-41216
06601-41284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

7.40 €

1 4 Days 40black grey RAL 70211M440477.5101314.524.54153033.5916

7.40 €

1 4 Days 40orange RAL 20041M440477.5101314.524.54153033.5916

7.40 €

1 4 Days 40rape yellow RAL 10211M440477.5101314.524.54153033.5916

7.40 €

1 4 Days 40red RAL 30201M440477.5101314.524.54153033.5916

7.40 €

1 4 Days 40signal green RAL 60321M440477.5101314.524.54153033.5916

7.40 €

1 4 Days 40traffic blue RAL 50171M440477.5101314.524.54153033.5916

7.40 €

1 4 Days 40light grey RAL 70351M440477.5101314.524.54153033.5916

7.40 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.5916

7.40 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.5916

7.40 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.5916

7.40 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.5916

7.40 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.5916

7.40 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.5916

7.40 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.5916

7.40 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.5916

7.40 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.5916

7.40 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.5916

7.40 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.5916

7.40 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.5916

7.40 €

1 4 Days 40traffic blue RAL 50171M640477.5101314.524.54153033.5916

7.40 €

1 4 Days 40light grey RAL 70351M640477.5101314.524.54153033.5916

8.72 €

1 4 Days 65black grey RAL 70212M665759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65orange RAL 20042M665759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65rape yellow RAL 10212M665759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65red RAL 30202M665759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65signal green RAL 60322M665759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65traffic blue RAL 50172M665759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.51220

8.72 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.51220

10.74 €

1 4 Days 80black grey RAL 70213M88091.5111621.52337102453.5581422

10.74 €

1 4 Days 80orange RAL 20043M88091.5111621.52337102453.5581422

10.74 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5581422

10.74 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5581422

10.74 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5581422

10.74 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5581422

10.74 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5581422

10.74 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5581422

10.74 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5581422

10.74 €

1 4 Days 80rape yellow RAL 10213M108091.5111621.52337102453.5581422

10.74 €

1 4 Days 80red RAL 30203M108091.5111621.52337102453.5581422

10.74 €

1 4 Days 80signal green RAL 60323M108091.5111621.52337102453.5581422

10.74 €

1 4 Days 80traffic blue RAL 50173M108091.5111621.52337102453.5581422

10.74 €

1 4 Days 80light grey RAL 70353M108091.5111621.52337102453.5581422

15.46 €

1 4 Days 95black grey RAL 70214M1095109131925.527.543102661661724

15.46 €

1 4 Days 95orange RAL 20044M1095109131925.527.543102661661724

15.46 €

1 4 Days 95rape yellow RAL 10214M1095109131925.527.543102661661724

15.46 €

1 4 Days 95red RAL 30204M1095109131925.527.543102661661724

15.46 €

1 4 Days 95signal green RAL 60324M1095109131925.527.543102661661724

15.46 €

1 4 Days 95traffic blue RAL 50174M1095109131925.527.543102661661724

15.46 €

1 4 Days 95light grey RAL 70354M1095109131925.527.543102661661724

15.46 €

1 4 Days 95black grey RAL 70214M1295109131925.527.543102661661724

15.46 €

1 4 Days 95orange RAL 20044M1295109131925.527.543102661661724

15.46 €

1 4 Days 95rape yellow RAL 10214M1295109131925.527.543102661661724

15.46 €

1 4 Days 95red RAL 30204M1295109131925.527.543102661661724

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel

Tech Support