Clamping levers plastic with internal thread, steel parts trivalent blue passivated (06600-05) (06600-05-1041)

Clamping levers plastic with internal thread, steel parts trivalent blue passivated (06600-05) 06600-05-1041

Product Details:

Manufacturer part number: 06600-05-1041

Brand: NORELEM

Price: 4.55

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

Main colour: black grey RAL 7021

Size: 1

X=thread: M4

A1=Handle length: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06600-05-1041

Part Number
06600-05-1041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.55 €

1 4 Days 40black grey RAL 70211M4477.5101314.524.54153033.5916

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel
Surface finish component blue-passivated

This page is Clamping levers plastic with internal thread, steel parts trivalent blue passivated (06600-05), part number 06600-05-1041.
You can find the detail information about specifications and dimensions on part number 06600-05-1041.

Variation of this product

Part Number
06600-05-10416
06600-05-1042
06600-05-10484
06600-05-10486
06600-05-10487
06600-05-10488
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.55 €

1 4 Days 40rape yellow RAL 10211M4477.5101314.524.54153033.5916

4.55 €

1 4 Days 40orange RAL 20041M4477.5101314.524.54153033.5916

4.55 €

1 4 Days 40red RAL 30201M4477.5101314.524.54153033.5916

4.55 €

1 4 Days 40signal green RAL 60321M4477.5101314.524.54153033.5916

4.55 €

1 4 Days 40traffic blue RAL 50171M4477.5101314.524.54153033.5916

4.55 €

1 4 Days 40light grey RAL 70351M4477.5101314.524.54153033.5916

Tech Support