Clamping levers plastic with safety function with male thread (06613) (06613-11-1051X20)

Clamping levers plastic with safety function with male thread (06613) 06613-11-1051X20

Product Details:

Manufacturer part number: 06613-11-1051X20

Brand: NORELEM

Price: 6.24

Delivery time: 4 Days


Technical Data:

Handle length: 39.9 mm

Main colour: black grey RAL 7021

Surface finish component: blue-passivated

Size: 1

X=thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06613-11-1051X20

Part Number
06613-11-1051X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Surface finish component Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

6.24 €

1 4 Days 39.9black grey RAL 7021blue-passivated1M546.87.91013.213.822.7515.231.828.9no0.0095

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel
L=thread length(mm) 10 No. of teeth 12 Item Clamping Lever
Thread type external thread Version 1 with safety function RoHS yes

This page is Clamping levers plastic with safety function with male thread (06613), part number 06613-11-1051X20.
You can find the detail information about specifications and dimensions on part number 06613-11-1051X20.

Variation of this product

Part Number
06613-11-10484X10
06613-11-10484X15
06613-11-10484X20
06613-11-1051X25
06613-11-10584X10
06613-11-10584X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Surface finish component Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

6.24 €

1 4 Days 39.9traffic red RAL 3020blue-passivated1M446.87.91013.213.822.7515.231.828.9no0.0070

6.24 €

1 4 Days 39.9traffic red RAL 3020blue-passivated1M446.87.91013.213.822.7515.231.828.9no0.0075

6.24 €

1 4 Days 39.9traffic red RAL 3020blue-passivated1M446.87.91013.213.822.7515.231.828.9no0.0090

6.24 €

1 4 Days 39.9black grey RAL 7021blue-passivated1M546.87.91013.213.822.7515.231.828.9no0.0101

6.24 €

1 4 Days 39.9traffic red RAL 3020blue-passivated1M546.87.91013.213.822.7515.231.828.9no0.0120

6.24 €

1 4 Days 39.9traffic red RAL 3020blue-passivated1M546.87.91013.213.822.7515.231.828.9no0.0130

Tech Support