Clamping levers plastic with safety function with female thread (06613) (Part Numbers)

Clamping levers plastic with safety function with female thread (06613)
· Protection against accidental opening or closing

· Closed grip contour without protruding edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06613-10-1041
06613-10-10484
06613-10-1051
06613-10-10584
06613-10-2051
06613-10-20584
06613-10-2061
06613-10-20684
06613-10-2081
06613-10-20884
06613-10-3081
06613-10-30884
06613-10-3101
06613-10-31084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

6.04 €

1 4 Days 39.9black grey RAL 7021Steel1M446.87.91013.213.822.7515.231.828.96yesno0.0080

6.04 €

1 4 Days 39.9traffic red RAL 3020Steel1M446.87.91013.213.822.7515.231.828.96yesno0.0080

6.04 €

1 4 Days 39.9black grey RAL 7021Steel1M546.87.91013.213.822.7515.231.828.96yesno0.0100

6.04 €

1 4 Days 39.9traffic red RAL 3020Steel1M546.87.91013.213.822.7515.231.828.96yesno0.0100

7.15 €

1 4 Days 65.2black grey RAL 7021Brass2M57510.513.518.819.527.45.520.741.9387.5--0.0180

7.15 €

1 4 Days 65.2red RAL 3020Brass2M57510.513.518.819.527.45.520.741.9387.5-no0.0180

7.15 €

1 4 Days 65.2black grey RAL 7021Brass2M67510.513.518.819.527.45.520.741.9389--0.0160

7.15 €

1 4 Days 65.2red RAL 3020Brass2M67510.513.518.819.527.45.520.741.9389-no0.0160

7.15 €

1 4 Days 65.2black grey RAL 7021Brass2M87510.513.518.819.527.45.520.741.9389yes-0.0174

7.15 €

1 4 Days 65.2red RAL 3020Brass2M87510.513.518.819.527.45.520.741.9389yesno0.0160

8.82 €

1 4 Days 80.3black grey RAL 7021Steel3M891.311.71721.222.2401031.458.153.312yesno0.0402

8.82 €

1 4 Days 80.3traffic red RAL 3020Steel3M891.311.71721.222.2401031.458.153.312yesno0.0402

8.82 €

1 4 Days 80.3black grey RAL 7021Steel3M1091.311.71721.222.2401031.458.153.312yesno0.0370

8.82 €

1 4 Days 80.3traffic red RAL 3020Steel3M1091.311.71721.222.2401031.458.153.312yesno0.0370

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Surface finish component blue-passivated
L=thread length(mm) 10 No. of teeth 12 Item Clamping Lever
Thread type internal thread Version 1 with safety function

Tech Support