Zinc clamping lever with male thread and clamping force intensifier (06461) (Part Numbers)

Zinc clamping lever with male thread and clamping force intensifier (06461)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-10-2081X10
06461-10-2081X20
06461-10-2081X30
06461-10-2081X40
06461-10-2082X10
06461-10-2082X20
06461-10-2082X30
06461-10-2082X40
06461-10-2083X10
06461-10-2083X20
06461-10-2083X30
06461-10-2083X40
06461-10-2086X10
06461-10-2086X20
06461-10-2086X30
06461-10-2086X40
06461-10-20827X10
06461-10-20827X20
06461-10-20827X30
06461-10-20827X40
06461-10-3101X15
06461-10-3101X30
06461-10-3101X40
06461-10-3101X50
06461-10-3102X15
06461-10-3102X30
06461-10-3102X40
06461-10-3102X50
06461-10-3103X15
06461-10-3103X30
06461-10-3103X40
06461-10-3103X50
06461-10-3106X15
06461-10-3106X30
06461-10-3106X40
06461-10-3106X50
06461-10-31027X15
06461-10-31027X30
06461-10-31027X40
06461-10-31027X50
06461-10-4101X20
06461-10-4101X30
06461-10-4101X40
06461-10-4101X50
06461-10-4102X20
06461-10-4102X30
06461-10-4102X40
06461-10-4102X50
06461-10-4103X20
06461-10-4103X30
06461-10-4103X40
06461-10-4103X50
06461-10-4106X20
06461-10-4106X30
06461-10-4106X40
06461-10-4106X50
06461-10-41027X20
06461-10-41027X30
06461-10-41027X40
06461-10-41027X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

37.47 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.610

37.47 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.620

37.47 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.630

38.09 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.640

37.47 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.610

37.47 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.620

37.47 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.630

38.09 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.640

37.47 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.610

37.47 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.620

37.47 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.630

38.09 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.640

37.47 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.610

37.47 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.620

37.47 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.630

38.09 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.640

37.47 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.610

37.47 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.620

37.47 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.630

38.09 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.640

39.08 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.615

39.08 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.630

39.79 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.640

39.79 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.650

39.08 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.615

39.08 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.630

39.79 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.640

39.79 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.650

39.08 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.615

39.08 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.630

39.79 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.640

39.79 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.650

39.08 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.615

39.08 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.630

39.79 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.640

39.79 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.650

39.08 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.615

39.08 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.630

39.79 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.640

39.79 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.650

42.24 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.320

42.24 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.330

43.94 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.340

43.94 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.350

42.24 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.320

42.24 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.330

43.94 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.340

43.94 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.350

42.24 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.320

42.24 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.330

43.94 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.340

43.94 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.350

42.24 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.320

42.24 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.330

43.94 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.340

43.94 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.350

42.24 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.320

42.24 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.330

43.94 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.340

43.94 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.350

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish component bright

Tech Support