Zinc clamping lever with female thread and clamping force intensifier (06451)

Zinc clamping lever with female thread and clamping force intensifier (06451)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-10-2081
06451-10-2082
06451-10-2083
06451-10-2086
06451-10-20827
06451-10-3101
06451-10-3102
06451-10-3103
06451-10-3106
06451-10-31027
06451-10-4101
06451-10-4102
06451-10-4103
06451-10-4106
06451-10-41027
06451-10-5121
06451-10-5122
06451-10-5123
06451-10-5126
06451-10-51227
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Surface finish component Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

35.19 €

1 4 Days 65plastic-coatedblackbright2M877.5102538.527.752.655.622

35.19 €

1 4 Days 65plastic-coatedorange RAL 2004bright2M877.5102538.527.752.655.622

35.19 €

1 4 Days 65plastic-coatedsilver metallicbright2M877.5102538.527.752.655.622

35.19 €

1 4 Days 65high-gloss chromedsilverbright2M877.5102538.527.752.655.622

35.19 €

1 4 Days 65plastic-coatedruby redcarbonitrided2M877.5102538.527.752.655.622

37.55 €

1 4 Days 80plastic-coatedblackbright3M109511.2304733.964.668.624

37.55 €

1 4 Days 80plastic-coatedorange RAL 2004bright3M109511.2304733.964.468.624

37.55 €

1 4 Days 80plastic-coatedsilver metallicbright3M109511.2304733.94.468.624

37.55 €

1 4 Days 80high-gloss chromedsilverbright3M109511.2304733.964.468.624

37.55 €

1 4 Days 80plastic-coatedruby redbright3M109511.2304733.964.468.624

40.96 €

1 4 Days 95plastic-coatedblackbright4M1011013.23053.137.272.877.327

40.96 €

1 4 Days 95plastic-coatedorange RAL 2004bright4M1011013.23053.137.272.877.327

40.96 €

1 4 Days 95plastic-coatedsilver metallicbright4M1011013.23053.137.272.877.327

40.96 €

1 4 Days 95high-gloss chromedsilverbright4M1011013.23053.137.272.877.327

40.96 €

1 4 Days 95plastic-coatedruby redbright4M1011013.23053.137.272.877.327

45.00 €

1 4 Days 110plastic-coatedblackbright5M12127.515.43559.141.98387.533

45.00 €

1 4 Days 110plastic-coatedorange RAL 2004bright5M12127.515.43559.141.98387.533

45.00 €

1 4 Days 110plastic-coatedsilver metallicbright5M12127.515.43559.141.98387.533

45.00 €

1 4 Days 110high-gloss chromedsilverbright5M12127.515.43559.141.98387.533

45.00 €

1 4 Days 110plastic-coatedruby redbright5M12127.515.43559.141.98387.533

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
T1(mm) 10

Tech Support