Plastic clamping lever with female thread and clamping force intensifier (06601) (06601-10-2082)

Plastic clamping lever with female thread and clamping force intensifier (06601) 06601-10-2082

Product Details:

Manufacturer part number: 06601-10-2082

Brand: NORELEM

Price: 32.17

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

Main colour: orange RAL 2004

Size: 2

X=thread: M8

A1=Handle length: 77.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06601-10-2082

Part Number
06601-10-2082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

32.17 €

1 4 Days 65orange RAL 20042M877.59.42538.527.551.655.622

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel
Surface finish component bright T1(mm) 10

This page is Plastic clamping lever with female thread and clamping force intensifier (06601), part number 06601-10-2082.
You can find the detail information about specifications and dimensions on part number 06601-10-2082.

Variation of this product

Part Number
06601-10-2081
06601-10-20816
06601-10-20884
06601-10-20886
06601-10-20887
06601-10-20888
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

32.17 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.622

32.17 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.622

32.17 €

1 4 Days 65red RAL 30202M877.59.42538.527.551.655.622

32.17 €

1 4 Days 65signal green RAL 60322M877.59.42538.527.551.655.622

32.17 €

1 4 Days 65traffic blue RAL 50172M877.59.42538.527.551.655.622

32.17 €

1 4 Days 65light grey RAL 70352M877.59.42538.527.551.655.622

Tech Support