Plastic clamping lever with female thread and clamping force intensifier (06600)

Plastic clamping lever with female thread and clamping force intensifier (06600)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06600-10-2081
06600-10-2082
06600-10-20816
06600-10-20884
06600-10-20886
06600-10-20887
06600-10-20888
06600-10-3101
06600-10-3102
06600-10-31016
06600-10-31084
06600-10-31086
06600-10-31087
06600-10-31088
06600-10-4101
06600-10-4102
06600-10-41016
06600-10-41084
06600-10-41086
06600-10-41087
06600-10-41088
06600-10-5121
06600-10-5122
06600-10-51216
06600-10-51284
06600-10-51286
06600-10-51287
06600-10-51288
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

22.16 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.622

22.16 €

1 4 Days 65orange RAL 20042M877.59.42538.527.551.655.622

22.16 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.622

22.16 €

1 4 Days 65red RAL 30202M877.59.42538.527.551.655.622

22.16 €

1 4 Days 65signal green RAL 60322M877.59.42538.527.551.655.622

22.16 €

1 4 Days 65traffic blue RAL 50172M877.59.42538.527.551.655.622

22.16 €

1 4 Days 65light grey RAL 70352M877.59.42538.527.551.655.622

23.68 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.924

23.68 €

1 4 Days 80orange RAL 20043M109511.130473463.467.924

23.68 €

1 4 Days 80rape yellow RAL 10213M109511.130473463.467.924

23.68 €

1 4 Days 80red RAL 30203M109511.130473463.467.924

23.68 €

1 4 Days 80signal green RAL 60323M109511.130473463.467.924

23.68 €

1 4 Days 80traffic blue RAL 50173M109511.130473463.467.924

23.68 €

1 4 Days 80light grey RAL 70353M109511.130473463.467.924

25.90 €

1 4 Days 95.4black grey RAL 70214M10110.413.23053.13671.176.127

25.90 €

1 4 Days 95.4orange RAL 20044M10110.413.23053.13671.176.127

25.90 €

1 4 Days 95.4rape yellow RAL 10214M10110.413.23053.13671.176.127

25.90 €

1 4 Days 95.4red RAL 30204M10110.413.23053.13671.176.127

25.90 €

1 4 Days 95.4signal green RAL 60324M10110.413.23053.13671.176.127

25.90 €

1 4 Days 95.4traffic blue RAL 50174M10110.413.23053.13671.176.127

25.90 €

1 4 Days 95.4light grey RAL 70354M10110.413.23053.13671.176.127

28.43 €

1 4 Days 109.9black grey RAL 70215M12127.415.63559.14382.887.833

28.43 €

1 4 Days 109.9orange RAL 20045M12127.415.63559.14382.887.833

28.43 €

1 4 Days 109.9rape yellow RAL 10215M12127.415.63559.14382.887.833

28.43 €

1 4 Days 109.9red RAL 30205M12127.415.63559.14382.887.833

28.43 €

1 4 Days 109.9signal green RAL 60325M12127.415.63559.14382.887.833

28.43 €

1 4 Days 109.9traffic blue RAL 50175M12127.415.63559.14382.887.833

28.43 €

1 4 Days 109.9light grey RAL 70355M12127.415.63559.14382.887.833

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel
Surface finish component black oxidised T1(mm) 10

Tech Support